SLVSJU7B February 2026 – June 2026 SN74LVC1G08B-Q1
PRODUCTION DATA
The SN74LVC1G08B-Q1 device is a single 2-input positive-AND gate with a Push-Pull output.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC1G08B-Q1 | |||
| DTX (XSON, 5) | 1.1mm × 0.85mm | 1.1mm × 0.85mm | |
| DCK (SOT-SC70, 5) | 2mm × 2.1mm | 2mm × 1.25mm |
Logic
Diagram