SLVSJV2 September 2025 BQ79881-Q1
ADVANCE INFORMATION

| Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PBQ79881QPHPQ1 | HTQFP | PHP | 48 | 250 | 330.0 | 16.4 | 9.3 | 9.3 | 2.2 | 12.0 | 16.0 | Q2 |

| Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| PBQ79881QPHPQ1 | HTQFP | PHP | 64 | 1000 | 367.0 | 367.0 | 55.0 |