SLVSJV2 September   2025 BQ79881-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Device Support
      1. 4.1.1 Third-Party Products Disclaimer
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Mechanical, Packaging, and Orderable Information
    1. 5.1 Package Option Addendum
    2. 5.2 Tape and Reel Information
    3. 5.3 Mechanical Data

Features

  • Two fast pack voltage measurements
    • Dedicated single-ended measurements; ASIL-D
    • HV Measurement Accuracy <0.4% ; 0.3-5v single ended
    • 0uS VI sync within BQ79881; fast 5uS typical VI Sync with cell measurements
  • Accurate Single-Ended Measurements
    • Up to 18 single ended ADC inputs; ASIL-D
    • HV Measurement Accuracy <0.4%; 0-5V single ended
    • Usable as ratiometric temperature sense inputs
    • Configurable 1.8V/2.5V/3.3V reference for HV measurements
  • Four Current Sense ADCs
    • Measure up to two separate currents; ASIL-D
    • Input range = +/-275mV differential, +/-750mV common mode; ASIL-D
    • 0.1% accuracy. 10mA (50u Rshunt)
  • Over Current Comparators
    • Dedicated fast overcurrent digital comparator per CS ADC; ASIL-D
    • Response : 100uS to 1mS. Accuracy: 1%
    • Thresholds: 0mV to +/-300mV.
    • OC response on GPIO pins.
    • Majority voting option
  • Upgraded Daisy Chain Interface
    • 2x parallel SPI ports to MCU to support split chain with single bridge device
    • 2-wire isolated interface, SPI to MCU
    • 2Mbps single chain/ring, 4Mbps split chain for up to 4x speed improvement
    • Closed Loop BCI: 200mA; Open Loop BCI: 300mA
    • Isolation: Transformer or capacitor-only
    • FDTI Time: <100ms for 800V packs or 250 cells
    • Support for ring architecture
    • Reverse wakeup available without ring architecture
  • Smart EIS Engine
    • Integrated Electrochemical Impedance Spectroscopy measurement engine
    • Impedance Accuracy: 1% with 1A excitation, >200uΩ impedance
    • Excitation frequency: 0.01Hz – 3.5kHz
    • < 5us I/V synchronization from device to device
    • Support for global excitation
  • Other
    • 12V switch drive pins to drive NMOSFET or Opto-MOS switches
    • Package: 48-pin QFN, 0.5mm pitch
    • Meets AEC-Q100 and ISO26262 ASIL-D Functional Safety
    • Power Consumption
      • Active mode: < 100mW
      • Sleep mode: < 0.5mW
      • Deep sleep mode: < 0.05mW