SLVSJW3 September 2025 SN74ACT165
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| tpd | CLK or CLK INH | QH or QH | 5V ± 0.5V | 9.5 | ns | ||
| SH/LD | QH or QH | 5V ± 0.5V | 12.4 | ns | |||
| H | QH or QH | 5V ± 0.5V | 10.4 | ns | |||
| CPD(1) | CLK or CLK INH | QH | 5V | 15 | pF | ||