SLVSJY5 November 2025 SN74AVC2T245-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2V | VCCB = 1.5V ± 0.1V | VCCB = 1.8V ± 0.15V | VCCB = 2.5V ± 0.2V | VCCB = 3.3V ± 0.3V | UNIT |
|---|---|---|---|---|---|---|---|---|
| TYP | TYP | TYP | TYP | TYP | ||||
| tPLH | A | B | 2.5 | 2.1 | 1.9 | 1.9 | 1.9 | ns |
| tPHL | 2.5 | 2.1 | 1.9 | 1.9 | 1.9 | |||
| tPLH | B | A | 2.5 | 2.2 | 2 | 1.8 | 1.7 | ns |
| tPHL | 2.5 | 2.2 | 2 | 1.8 | 1.7 | |||
| tPZH | OE | A | 3.8 | 3.1 | 2.7 | 2.6 | 3 | ns |
| tPZL | 3.8 | 3.1 | 2.7 | 2.6 | 3 | |||
| tPZH | OE | B | 3.7 | 3.7 | 3.7 | 3.7 | 3.7 | ns |
| tPZL | 3.7 | 3.7 | 3.7 | 3.7 | 3.7 | |||
| tPHZ | OE | A | 4.4 | 3.6 | 3.5 | 3.3 | 4.1 | ns |
| tPLZ | 4.4 | 3.6 | 3.5 | 3.3 | 4.1 | |||
| tPHZ | OE | B | 4.2 | 4.2 | 4.3 | 4.1 | 4.2 | ns |
| tPLZ | 4.2 | 4.2 | 4.3 | 4.1 | 4.2 |