SLVSJY5 November 2025 SN74AVC2T245-Q1
PRODUCTION DATA
The SN74AVC2T245-Q1 device uses two separate configurable power-supply rails, VCCA and VCCB. VCCA accepts any supply voltage from 1.2V to 3.6V and VCCB accepts any supply voltage from 1.2V to 3.6V. The A port and B port are designed to track VCCA and VCCB respectively allowing for low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage nodes.