SLVSJY8A
November 2025 – July 2026
THVD4431A
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
ESD Ratings [IEC]
5.4
Recommended Operating Conditions
5.5
Thermal Information
5.6
Power Dissipation
5.7
Electrical Characteristics
5.8
Switching Characteristics_RS-485_500kbps
5.9
Switching Characteristics_RS-485_20Mbps
5.10
Switching Characteristics, Driver_RS232
5.11
Switching Characteristics, Receiver_RS232
5.12
Switching Characteristics_MODE switching
5.13
Switching Characteristics_RS-485_Termination resistor
5.14
Switching Characteristics_Loopback mode
5.15
Typical Characteristics
6
Parameter Measurement Information
7
Detailed Description
7.1
Overview
7.2
Functional Block Diagrams
7.3
Feature Description
7.3.1
Integrated IEC ESD and EFT Protection
7.3.2
Protection Features
7.3.3
RS-485 Receiver Fail-Safe Operation
7.3.4
Low-Power Shutdown Mode
7.3.5
On-chip Switchable Termination Resistor
7.3.6
Operational Data Rate
7.3.7
Diagnostic Loopback
7.3.8
Integrated Charge pump for RS-232
7.4
Device Functional Modes
7.4.1
RS-485 Functionality
7.4.2
RS-232 Functionality
7.4.3
Mode Control
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
8.2.1
Design Requirements
8.2.1.1
Data Rate and Bus Length for RS-485
8.2.1.2
Stub Length for RS-485 Network
8.2.1.3
Bus Loading for RS-485 Network
8.2.2
Detailed Design Procedure
8.2.2.1
External Pull-up Resistors
8.2.3
Application Curves
8.3
Power Supply Recommendations
8.4
Layout
8.4.1
Layout Guidelines
8.4.2
Layout Example
9
Device and Documentation Support
9.1
Device Support
9.1.1
Third-Party Products Disclaimer
9.2
Receiving Notification of Documentation Updates
9.3
Support Resources
9.4
Trademarks
9.5
Electrostatic Discharge Caution
9.6
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
1
Features
Meets or exceeds the requirements of the TIA/EIA-485A and TIA/EIA-232F standards
3 transmitters, 5 receivers for RS-232
1 transmitter, 1 receiver for RS-485
On-chip switchable 120Ω termination resistor for RS-485 mode
Integrated charge-pump for RS-232 signaling
3V to 5.5V supply voltage
1.65V to 5.5V supply for logic data and control signals
RS-485 differential output exceeds 2.1V for PROFIBUS compatibility with 5V supply
Large output swing (typical ± 9V) for RS-232 mode
SLR Pin Selectable Data Rates:
RS-232 3T5R mode: 250kbps and 1Mbps
RS-485 half-duplex and full-duplex mode: 500kbps and 20Mbps
Bus I/O protection
±16kV HBM ESD
±8kV IEC 61000-4-2 contact and ±15kV air-gap discharge
±4kV IEC 61000-4-4 fast transient burst
Diagnostic loopback for both RS-232 and RS-485 modes
Pin-selectable diagnostic loopback
Shutdown pin for low current consumption (10µA typical) in disabled state
Glitch-free power-up/down for hot plug-in capability
1/8 unit load (up to 256 bus nodes) for RS-485
Open, short, and idle bus failsafe for RS-485 receiver
Bus short-circuit protection, thermal shutdown
Extended ambient temperature range: -40°C to 125°C
Space-saving thermally efficient 6mm × 6mm VQFN-40 package
Pin compatible with industry standard