SLVSJZ8 September 2025 SN74LV8T574
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| fmax | CL = 15pF | 1.8V | 98.1 | 89.3 | 85 | MHz | ||||||||
| fmax | CL = 15pF | 2.5V | 170.3 | 150.9 | 139.6 | MHz | ||||||||
| fmax | CL = 15pF | 3.3V | 185.6 | 183.1 | 170 | MHz | ||||||||
| fmax | CL = 15pF | 5V | 246.8 | 231.2 | 219.3 | MHz | ||||||||
| fmax | CL = 50pF | 1.8V | 71.8 | 67.5 | 67.5 | MHz | ||||||||
| fmax | CL = 50pF | 2.5V | 116.8 | 108.4 | 105.6 | MHz | ||||||||
| fmax | CL = 50pF | 3.3V | 133.1 | 124.3 | 120 | MHz | ||||||||
| fmax | CL = 50pF | 5V | 171.8 | 159.3 | 150 | MHz | ||||||||
| tPLH | CLK | Q | CL = 15pF | 1.8V | 8.6 | 16.9 | 7.6 | 18.5 | 7.4 | 19.3 | ns | |||
| tPHL | 1.8V | 9 | 19 | 8 | 20.5 | 7.7 | 21.3 | ns | ||||||
| tPZL | OE | Q | CL = 15pF | 1.8V | 8.2 | 15.8 | 7.5 | 16.8 | 7.3 | 17.3 | ns | |||
| tPZH | 1.8V | 9.2 | 16.8 | 8.3 | 18.1 | 8.1 | 18.8 | ns | ||||||
| tPLZ | OE | Q | CL = 15pF | 1.8V | 7.7 | 11.1 | 7.2 | 11.9 | 7.1 | 12.3 | ns | |||
| tPHZ | 1.8V | 8 | 12.6 | 7.2 | 13.7 | 7.1 | 14.4 | ns | ||||||
| tPLH | CLK | Q | CL = 15pF | 2.5V | 6 | 10.1 | 5.3 | 11.2 | 5.2 | 12 | ns | |||
| tPHL | 2.5V | 5.9 | 10.9 | 5.2 | 12 | 5 | 12.9 | ns | ||||||
| tPZL | OE | Q | CL = 15pF | 2.5V | 5.9 | 9.7 | 5.4 | 10.6 | 5.3 | 11.2 | ns | |||
| tPZH | 2.5V | 6.7 | 10.6 | 6.1 | 11.6 | 5.9 | 12.2 | ns | ||||||
| tPLZ | OE | Q | CL = 15pF | 2.5V | 5.8 | 7.4 | 5.4 | 8 | 5.2 | 8.4 | ns | |||
| tPHZ | 2.5V | 5.6 | 8 | 5.1 | 8.8 | 5 | 9.3 | ns | ||||||
| tPLH | CLK | Q | CL = 15pF | 3.3V | 5.2 | 8.2 | 4.6 | 9.2 | 4.5 | 9.8 | ns | |||
| tPHL | 3.3V | 4.9 | 8.5 | 4.3 | 9.5 | 4.1 | 10.1 | ns | ||||||
| tPZL | OE | Q | CL = 15pF | 3.3V | 5.1 | 8 | 4.7 | 8.7 | 4.6 | 9.2 | ns | |||
| tPZH | 3.3V | 5.9 | 8.7 | 5.4 | 9.6 | 5.2 | 10.1 | ns | ||||||
| tPLZ | OE | Q | CL = 15pF | 3.3V | 5 | 6.3 | 4.7 | 6.7 | 4.6 | 7 | ns | |||
| tPHZ | 3.3V | 4.3 | 6.4 | 3.8 | 7.1 | 3.7 | 7.5 | ns | ||||||
| tPLH | CLK | Q | CL = 15pF | 5V | 4.6 | 6.5 | 4.2 | 7.1 | 4.1 | 7.6 | ns | |||
| tPHL | 5V | 4 | 6.2 | 3.5 | 6.9 | 3.5 | 7.3 | ns | ||||||
| tPZL | OE | Q | CL = 15pF | 5V | 3.8 | 5.5 | 3.4 | 6 | 3.4 | 6.4 | ns | |||
| tPZH | 5V | 4.5 | 6.1 | 4.1 | 6.7 | 3.9 | 7.2 | ns | ||||||
| tPLZ | OE | Q | CL = 15pF | 5V | 4.8 | 5.6 | 4.7 | 5.9 | 4.6 | 6.2 | ns | |||
| tPHZ | 5V | 3.6 | 4.7 | 3.2 | 5.2 | 3.2 | 5.5 | ns | ||||||
| tPLH | CLK | Q | CL = 50pF | 1.8V | 10.8 | 20.9 | 9.6 | 22.7 | 9.3 | 23.6 | ns | |||
| tPHL | 1.8V | 10.9 | 22.5 | 9.8 | 24.3 | 9.5 | 25.3 | ns | ||||||
| tPZL | OE | Q | CL = 50pF | 1.8V | 10.6 | 19.5 | 9.7 | 20.8 | 9.5 | 21.6 | ns | |||
| tPZH | 1.8V | 11.7 | 21.1 | 10.6 | 22.7 | 10.4 | 23.5 | ns | ||||||
| tPLZ | OE | Q | CL = 50pF | 1.8V | 14.2 | 17.8 | 13.7 | 18.6 | 13.6 | 19.1 | ns | |||
| tPHZ | 1.8V | 14.5 | 19.3 | 13.8 | 20.4 | 13.6 | 21.1 | ns | ||||||
| tPLH | CLK | Q | CL = 50pF | 2.5V | 7.6 | 12.7 | 6.7 | 14.1 | 6.5 | 15 | ns | |||
| tPHL | 2.5V | 7.4 | 13.3 | 6.6 | 14.6 | 6.4 | 15.6 | ns | ||||||
| tPZL | OE | Q | CL = 50pF | 2.5V | 8 | 12.5 | 7.3 | 13.5 | 7.2 | 14.2 | ns | |||
| tPZH | 2.5V | 8.7 | 13.5 | 7.9 | 14.7 | 7.6 | 15.4 | ns | ||||||
| tPLZ | OE | Q | CL = 50pF | 2.5V | 10.2 | 11.9 | 9.6 | 12.5 | 9.6 | 12.9 | ns | |||
| tPHZ | 2.5V | 10.1 | 12.4 | 9.4 | 13.2 | 9.2 | 13.7 | ns | ||||||
| tPLH | CLK | Q | CL = 50pF | 3.3V | 6.5 | 10.3 | 5.8 | 11.5 | 5.6 | 12.2 | ns | |||
| tPHL | 3.3V | 6.2 | 10.6 | 5.6 | 11.8 | 5.4 | 12.4 | ns | ||||||
| tPZL | OE | Q | CL = 50pF | 3.3V | 7 | 10.4 | 6.6 | 11.3 | 6.5 | 11.8 | ns | |||
| tPZH | 3.3V | 7.7 | 11.2 | 7 | 12.2 | 6.8 | 12.9 | ns | ||||||
| tPLZ | OE | Q | CL = 50pF | 3.3V | 8.6 | 9.9 | 8.3 | 10.4 | 8.3 | 10.7 | ns | |||
| tPHZ | 3.3V | 7.9 | 9.8 | 7.5 | 10.5 | 7.4 | 10.9 | ns | ||||||
| tPLH | CLK | Q | CL = 50pF | 5V | 5.6 | 8.1 | 5.1 | 8.8 | 4.9 | 9.4 | ns | |||
| tPHL | 5V | 5.1 | 7.8 | 4.7 | 8.6 | 4.6 | 9.2 | ns | ||||||
| tPZL | OE | Q | CL = 50pF | 5V | 5.4 | 7.4 | 5 | 8.1 | 4.9 | 8.5 | ns | |||
| tPZH | 5V | 5.8 | 8.1 | 5.3 | 8.8 | 5.2 | 9.4 | ns | ||||||
| tPLZ | OE | Q | CL = 50pF | 5V | 7 | 7.8 | 6.8 | 8.2 | 6.8 | 8.4 | ns | |||
| tPHZ | 5V | 5.6 | 6.8 | 5.3 | 7.2 | 5.2 | 7.6 | ns | ||||||
| tsk(o) | CL = 50pF | 1.8V | 0.4 | 0.4 | 0.3 | ns | ||||||||
| tsk(o) | CL = 50pF | 2.5V | 0.3 | 0.3 | 0.3 | ns | ||||||||
| tsk(o) | CL = 50pF | 3.3V | 0.3 | 0.3 | 0.3 | ns | ||||||||
| tsk(o) | CL = 50pF | 5V | 0.4 | 0.4 | 0.3 | ns | ||||||||