SLVSK29 February 2026 TPS564252B , TPS564252C , TPS564255B , TPS564257B , TPS564257C
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| VIN | 1 | P | Input voltage supply pin. Connect the input decoupling capacitors between VIN and GND. |
| SW | 2 | P | Switch node pin. Connect the output inductor to this pin. |
| GND | 3 | G | GND pin for the controller circuit and the internal circuitry. |
| BST | 4 | P | Connect a 100nF ceramic capacitor from this pin to the SW pin or leave the pin floating. |
| EN | 5 | A | Enable control input. Driving EN high enables the converter. |
| FB | 6 | A | Converter feedback input. Connect to output voltage with a feedback resistor divider. |