SLVSK30 February 2026 TPS562242B , TPS563242 , TPS563247
PRODUCTION DATA
The device is a typical buck DC/DC converter that is typically used to convert a higher DC voltage to a lower DC voltage with a maximum available output current of 2A and 3A. The following design procedure can be used to select component values for TPS56x24x. Alternately, the WEBENCH Power Designer software can be used to generate a complete design. The WEBENCH Power Designer software uses an iterative design procedure and accesses a comprehensive database of components when generating a design. This section presents a simplified discussion of the design process.