SLVSK53B October 2025 – April 2026 TPS7E82
PRODUCTION DATA
| PRODUCT(1) | DESCRIPTION |
|---|---|
|
TPS7E82xx(M)yyyz |
xx is the nominal output voltage. For example, 33 = 3.3V, 50 = 5.0V, 01 = Adjustable. yyy is the package designator. For example, DBV = SOT-23, DRV = WSON. (M) indicates that a device is qualified to extended temperature range. See the Section 5.3. z indicates the package quantity. R is for large reel (3000 pieces). |