SLVSKE7 November 2025 SN74AHC7541-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | ||||
| VOL | IOL = 50μA | 2V to 5.5V | 0.1 | 0.01 | 0.1 | V | |||
| IOL = 4mA | 3V | 0.36 | 0.1 | 0.44 | |||||
| IOL = 8mA | 4.5V | 0.36 | 0.2 | 0.44 | |||||
| II | VI = 5.5V or GND and VCC = 0V to 5.5V | 0V to 5.5V | ±0.1 | ±0.001 | ±1 | µA | |||
| IOZ | VO = VCC or GND and VCC = 5.5V | 5.5V | ±0.25 | 0.2 | ±5 | µA | |||
| ICC | VI = VCC or GND, IO = 0, and VCC = 5.5V | 5.5V | 4 | 0.3 | 40 | µA | |||
| CI | VI = VCC or GND | 5V | 2 | 10 | 2 | 10 | pF | ||
| CO | Vo = VCC or GND | 5V | 5.10 | 5.37 | 5.50 | 5 | pF | ||
| CPD | No load, F = 1MHz | 5V | 13.00 | 40.98 | 114.00 | 41 | pF | ||