SLVSKE7 November 2025 SN74AHC7541-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tPZL | A | Y | CL = 15pF | 2V | 20.3 | 21.1 | 21.4 | ns | ||||||
| tPLZ | 14.8 | 15.7 | 16.1 | ns | ||||||||||
| tPZL | OE | Y | CL = 15pF | 2V | 14.7 | 15.8 | 16.4 | ns | ||||||
| tPLZ | 10.9 | 11.6 | 12.1 | ns | ||||||||||
| tPZL | A | Y | CL = 15pF | 3.3V | 18.2 | 18.6 | 18.9 | ns | ||||||
| tPLZ | 9.5 | 10.2 | 10.7 | ns | ||||||||||
| tPZL | OE | Y | CL = 15pF | 3.3V | 8.5 | 9.4 | 9.8 | ns | ||||||
| tPLZ | 7.4 | 7.9 | 8.2 | ns | ||||||||||
| tPZL | A | Y | CL = 15pF | 5V | 17.5 | 17.8 | 18 | ns | ||||||
| tPLZ | 7.3 | 7.8 | 8 | ns | ||||||||||
| tPZL | OE | Y | CL = 15pF | 5V | 6 | 6.5 | 6.9 | ns | ||||||
| tPLZ | 6.2 | 6.5 | 6.7 | ns | ||||||||||
| tPZL | A | Y | CL = 50pF | 2V | 45.5 | 45.9 | 46 | ns | ||||||
| tPLZ | 20.2 | 21.7 | 22.5 | ns | ||||||||||
| tPZL | OE | Y | CL = 50pF | 2V | 18.4 | 19.8 | 20.6 | ns | ||||||
| tPLZ | 17.3 | 18.2 | 18.6 | ns | ||||||||||
| tPZL | A | Y | CL = 50pF | 3.3V | 43.5 | 43.8 | 43.9 | ns | ||||||
| tPLZ | 13.5 | 14.6 | 15.4 | ns | ||||||||||
| tPZL | OE | Y | CL = 50pF | 3.3V | 11.3 | 12.3 | 12.8 | ns | ||||||
| tPLZ | 11.4 | 11.9 | 12.3 | ns | ||||||||||
| tPZL | A | Y | CL = 50pF | 5V | 42.6 | 42.7 | 42.8 | ns | ||||||
| tPLZ | 10.5 | 11.3 | 11.8 | ns | ||||||||||
| tPZL | OE | Y | CL = 50pF | 5V | 8.3 | 8.8 | 9.3 | ns | ||||||
| tPLZ | 8.6 | 8.9 | 9.1 | ns | ||||||||||
| tsk(o) | CL = 50pF | 2V | 2 | 2 | 2 | ns | ||||||||
| tsk(o) | CL = 50pF | 3.3V | 1.5 | 1.5 | 1.5 | ns | ||||||||
| tsk(o) | CL = 50pF | 5V | 1 | 1 | 1 | ns | ||||||||