SLVSKI2 December 2025 THS4536
PRODUCTION DATA
The THS4536 is a fully differential CMOS amplifier designed to optimize dc and ac performance for driving < 2MSPS ADCs. The base version of this device, THS4535, is designed for single-ended to differential conversions in low-side current sensing or funnel amplifier applications. When dc precision is needed, the THS4536 provides a temperature trimmed version of the device. This temperature trimming, along with state of the art package construction, allows applications in data acquisition systems (DAQ) to minimize errors due to temperature drift, long-term drift, or applications that are sensitive to overtemperature shifts in bias current or input offset current.