Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 BW at Acl (MHz) 65 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 47 Architecture Fully Differential, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 4.3 Iq per channel (typ) (mA) 4.7 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 0.02 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 60 2nd harmonic (dBc) 125 3rd harmonic (dBc) 114 Frequency of harmonic distortion measurement (MHz) 0.01 GBW (typ) (MHz) 80 Input bias current (max) (pA) 20 Features Shutdown CMRR (typ) (dB) 114 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 BW at Acl (MHz) 65 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 47 Architecture Fully Differential, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 4.3 Iq per channel (typ) (mA) 4.7 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 0.02 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 60 2nd harmonic (dBc) 125 3rd harmonic (dBc) 114 Frequency of harmonic distortion measurement (MHz) 0.01 GBW (typ) (MHz) 80 Input bias current (max) (pA) 20 Features Shutdown CMRR (typ) (dB) 114 Rating Catalog
WQFN (RUN) 10 4 mm² 2 x 2
  • Bandwidth: 65MHz (G = 1V/V)
  • Gain bandwidth product: 80MHz
  • THS453x Device Comparison:
    • THS4535 offset voltage: 2mV (max)
    • THS4535 offset drift: 1.4µV/°C (max)
    • THS4536 offset voltage: 20µV (max)
    • THS4536 offset drift: 0.8µV/°C (max)
  • Supply operating range: 2.7V to 5.5V
  • Low harmonic distortion:
    • HD2: 125dBc at 2VPP, 10kHz
    • HD3: 114dBc at 2VPP, 10kHz
  • Slew rate: 47V/µs & 57V/µs (Rising & Falling)
  • Low noise:
    • Voltage Noise: 4.3nV/√Hz (2.5kHz 1/f corner)
    • Current Noise: 70fA/√Hz
  • Low Bias & Offset Current: ±40pA at 125C (max)
  • Supply current: 4.7mA
  • Negative rail input (NRI)
  • Rail-to-rail output (RRO):
    • THS4535: 100mV from rails (typical)
    • THS4536: 80mV from rails (max)
  • Temperature range: −40°C to +125°C
  • Bandwidth: 65MHz (G = 1V/V)
  • Gain bandwidth product: 80MHz
  • THS453x Device Comparison:
    • THS4535 offset voltage: 2mV (max)
    • THS4535 offset drift: 1.4µV/°C (max)
    • THS4536 offset voltage: 20µV (max)
    • THS4536 offset drift: 0.8µV/°C (max)
  • Supply operating range: 2.7V to 5.5V
  • Low harmonic distortion:
    • HD2: 125dBc at 2VPP, 10kHz
    • HD3: 114dBc at 2VPP, 10kHz
  • Slew rate: 47V/µs & 57V/µs (Rising & Falling)
  • Low noise:
    • Voltage Noise: 4.3nV/√Hz (2.5kHz 1/f corner)
    • Current Noise: 70fA/√Hz
  • Low Bias & Offset Current: ±40pA at 125C (max)
  • Supply current: 4.7mA
  • Negative rail input (NRI)
  • Rail-to-rail output (RRO):
    • THS4535: 100mV from rails (typical)
    • THS4536: 80mV from rails (max)
  • Temperature range: −40°C to +125°C

The THS4536 is a 60MHz fully differential amplifier (FDA) that is specifically designed to drive fully differential analog-to-digital converters (ADCs) up to 2MSPS. The THS453x family offers two options: THS4535 (untrimmed) & THS4536 (trimmed).

The THS4535 is an excellent choice for simple single-to-dual conversions. FDAs such as the THS4535 offer performance benefits over traditional dual op amps, including bandwidth and phase balance between outputs and a VOCM pin to easily adjust the output common-mode voltage. For higher dc precision applications, such as high-speed low-side current shunt measurements, the THS4536 provides package level trim for offset and offset drift. THS453x devices also provide higher transient current output drive to meet the needs of successive approximation register (SAR) ADC charge injection and delta-sigma (ΔΣ) ADC precharge buffers.

The THS4536 is a 60MHz fully differential amplifier (FDA) that is specifically designed to drive fully differential analog-to-digital converters (ADCs) up to 2MSPS. The THS453x family offers two options: THS4535 (untrimmed) & THS4536 (trimmed).

The THS4535 is an excellent choice for simple single-to-dual conversions. FDAs such as the THS4535 offer performance benefits over traditional dual op amps, including bandwidth and phase balance between outputs and a VOCM pin to easily adjust the output common-mode voltage. For higher dc precision applications, such as high-speed low-side current shunt measurements, the THS4536 provides package level trim for offset and offset drift. THS453x devices also provide higher transient current output drive to meet the needs of successive approximation register (SAR) ADC charge injection and delta-sigma (ΔΣ) ADC precharge buffers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Top documentation Type Title Format options Date
* Data sheet THS4536 High-Precision, 60MHz, Fully Differential Amplifier datasheet PDF | HTML 19 Dec 2025
Application brief Why Use an FDA to Drive an ADC? PDF | HTML 08 Jan 2026
Application brief Active Filter Design for Differential ADCs (Rev. A) PDF | HTML 08 Oct 2025
Circuit design Single-ended input to differential output circuit using a fully-differential amp (Rev. A) PDF | HTML 25 Sep 2024
Product overview Pairing ADC Drivers With Fully-Differential Input ADCs for Wide Bandwidth Data Acquisition 01 Apr 2024
E-book Engineer's Guide to High-Speed Amplifiers 18 Oct 2023
Technical article Why precision matters with fully differential amplifiers PDF | HTML 10 Feb 2021
Application brief Setting a Constant Common-Mode Voltage for Fully-Differential SAR ADC Inputs 06 Sep 2019
Application brief Maximizing System Total Harmonic Distortion Using High Speed Amplifiers 20 Jun 2018
Application note Attenuator Amplifier Design to Maximize the Input Voltage of Differential ADCs 14 Jun 2018
Application note Fully-Differential Amplifiers (Rev. E) 19 Sep 2016
Analog Design Journal Using single-supply fully diff. amps with neg. input voltages to drive ADCs 15 Nov 2010
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-FDA-DGK-EVM — Unpopulated evaluation module for fully differential amplifiers in the DGK (HVSSOP) package

The DEM-FDA-DGK-EVM is an unpopulated evaluation module (EVM) for fully differential amplifiers (FDA) in the DGK (HVSSOP) package. This EVM is designed in accordance with high-speed performance specifications and Texas Instruments FDAs with output common mode (Vocm) control and power down (PD) (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

DEM-FDA-RUN-EVM — Fully differential amplifier in WQFN (RUN) package evaluation module

The DEM-FDA-RUN-EVM is an evaluation module for RUN package (WQFN 10-pin) fully-differential amplifiers (FDAs), supporting multiple high-speed FDAs. This board supports quick demonstration of functionality and capability, including the SMA connectors for ease of use and supporting multiple onboard (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

THS4536 TINA-TI SPICE Model and Reference Design

SLVMET3.ZIP (23 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUN) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos