SLVSKP2 May 2026 TLV9023L-Q1
ADVANCE INFORMATION
The TLV9023L-Q1 does NOT have built-in hysteresis. The latching function negates the need for hysteresis as the output latches upon the first output transition. The reference level must be set to the desired threshold level, and the input signals well filtered to remove any noise or transients that can cause early triggering.