Product details

Number of channels 3 Output type Open-collector, Open-drain Propagation delay time (µs) 0.11 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Automotive Features Fail-safe, Latch, POR Iq per channel (typ) (mA) 0.022 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
Number of channels 3 Output type Open-collector, Open-drain Propagation delay time (µs) 0.11 Vs (max) (V) 5.5 Vs (min) (V) 1.65 Rating Automotive Features Fail-safe, Latch, POR Iq per channel (typ) (mA) 0.022 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.5 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Qualified for automotive applicationsAEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C
  • Output latch with falling-edge triggered clear
  • Three individual outputs plus AND output
  • AND input for connecting multiple devices
  • Power-on Reset (POR) for known start-up
  • Latched state on power-up
  • 1.65V to 5.5V supply range
  • Precision input offset voltage: 300µV
  • Rail-to-Rail inputs with fault tolerance
  • 95ns typical propagation delay
  • Low quiescent current: 22µA per channel
  • Low input bias current: 5pA
  • open-drain comparator outputs with soft pull-up
  • Functional Safety-Capable
  • Qualified for automotive applicationsAEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C
  • Output latch with falling-edge triggered clear
  • Three individual outputs plus AND output
  • AND input for connecting multiple devices
  • Power-on Reset (POR) for known start-up
  • Latched state on power-up
  • 1.65V to 5.5V supply range
  • Precision input offset voltage: 300µV
  • Rail-to-Rail inputs with fault tolerance
  • 95ns typical propagation delay
  • Low quiescent current: 22µA per channel
  • Low input bias current: 5pA
  • open-drain comparator outputs with soft pull-up
  • Functional Safety-Capable

The TLV9023L-Q1 is a triple channel latching comparator with separate outputs and a combined AND output. The family also offers low input offset voltage, power on reset (POR), and fault-tolerant rail-to-rail inputs. These devices have an excellent speed-to-power combination with a propagation delay of 95ns with a quiescent supply current of only 22µA per channel.

The unique feature of the TLV9023L-Q1 is the output latching capability. The output latches upon the first high-to-low threshold crossing, allowing capture of an event or error condition without the full attention of a system controller. This allows events to be captured at start up while the system controller is still initializing or busy with other tasks. The falling-edge triggered clear input allows the system controller to reset the latch after performing any needed tasks and meets safety-critical requirements.

These comparators also feature fault-tolerant inputs that can go up to 6V without damage with no output phase inversion. This makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.

The TLV9023L-Q1 has open-drain outputs that can be pulled-up below or beyond the supply voltage for ORing multiple outputs or level translation. The AND output is push-pull to eliminate the need for a pull-up resistor for a output low start-up state.

The family is specified for the Automotive temperature range of -40°C to +125°C and are available in standard leaded and leadless packages.

The TLV9023L-Q1 is a triple channel latching comparator with separate outputs and a combined AND output. The family also offers low input offset voltage, power on reset (POR), and fault-tolerant rail-to-rail inputs. These devices have an excellent speed-to-power combination with a propagation delay of 95ns with a quiescent supply current of only 22µA per channel.

The unique feature of the TLV9023L-Q1 is the output latching capability. The output latches upon the first high-to-low threshold crossing, allowing capture of an event or error condition without the full attention of a system controller. This allows events to be captured at start up while the system controller is still initializing or busy with other tasks. The falling-edge triggered clear input allows the system controller to reset the latch after performing any needed tasks and meets safety-critical requirements.

These comparators also feature fault-tolerant inputs that can go up to 6V without damage with no output phase inversion. This makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.

The TLV9023L-Q1 has open-drain outputs that can be pulled-up below or beyond the supply voltage for ORing multiple outputs or level translation. The AND output is push-pull to eliminate the need for a pull-up resistor for a output low start-up state.

The family is specified for the Automotive temperature range of -40°C to +125°C and are available in standard leaded and leadless packages.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV9023L-Q1 Automotive Precision, Self-Latching Triple Comparator with AND Gate datasheet (Rev. A) PDF | HTML Nov 11, 2026
Functional safety information TLV9023L-Q1 Functional Safety FIT Rate, FMD, and Pin FMA PDF | HTML Oct 12, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages

The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV9023L and TLV9023L-Q1 TINA-TI SPICE Model

SLVMF63.ZIP (5 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos