SLVSKS6 May   2026 TPS26743E-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Description

The TPS26743E-Q1 is a stand-alone single-port USB Type-C and power delivery (PD) source controller for any automotive USB-C port application including extended power range (EPR) voltages. The TPS26743E-Q1 is capable of supporting all USB-PD power supply negotiation options for standard power range (SPR) and EPR. The TPS26743E-Q1 automatically identifies USB-C cable capabilities, and adjusts for the maximum current allowed by the cable, without requiring an external 5V supply for VCONN. The TPS26743E-Q1 supports DisplayPort over USB-C and legacy D+/D- charging.

The TPS26743E-Q1 controls a DC/DC via I2C or PWM to achieve a complete USB-C PD application. The TPS26743E-Q1 has SYNC outputs to keep external DC/DC switching out-of-phase for each port, with dual-random spread-spectrum (DRSS).

The TPS26743E-Q1 has integrated protections for thermal and input voltage monitoring for power foldback, VBUS high/low monitoring, and liquid detection along with corrosion mitigation.

The TPS26743E-Q1 also supports USB-C Alternate Modes such as DisplayPort. The TPS26743E-Q1 offers multiple interface options for the system including I2C and LIN support, along with configurable GPIOs.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE (NOM)

TPS26743E-Q1

32-QFN (RHB)

5mm x 5mm
For all available packages, see the orderable addendum at the end of the datasheet.
TPS26743E-Q1