Home Interface USB ICs USB-C Power Delivery controllers
NEW

TPS26743E-Q1

ACTIVE

Automotive single-port USB Type-C® PD controller with 240W EPR and DisplayPortTM<

TPS26743E-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Function Type-C Type PD controller
Rating Automotive Operating temperature range (°C) -40 to 125 Function Type-C Type PD controller
VQFN (RHB) 32 25 mm² 5 x 5
  • AEC-Q100 test guidance with the following:
    • Device temperature grade 1: -40oC to 125oC ambient operating temperature range
    • Device HBM ESD classification level:
      • Level 2 and level 3A
    • Device CDM ESD classification level:
      • Level C2a and C2b
  • TPS26743E-Q1 is a fully configurable single-port PD3.2 source controller.
    • Extended power range (EPR) support
    • 40V tolerant VBUS
    • 24V tolerant CC and DP/DM pins
    • GUI tool to easily configure for various applications
    • Programmable power supply (PPS) support (source)
  • USB Type-C power delivery (PD) controller
    • USB PD R3.2 compliant
    • USB Type-C R2.4 compliant
    • DisplayPort alternate mode support
    • Sink mode support
    • 20 configurable GPIOs
    • Cable attach and orientation detection
    • Integrated VCONN switch. No external supply required to read eMarker
    • Physical layer and policy engine
    • Integrated LDO with input up to 40V
    • One I2C controller port (I2C2)
    • Two I2C target ports (I2C1, I2C3)
    • UART and LIN support
    • Closed-chassis debugging
  • Integrated flash memory supporting updates via I2C gated by an authentication check
    • Closed-chassis flash updates via I2C4
  • System power management
    • Across multiple ports and multiple devices
    • Thermal foldback
    • Power foldback
  • Liquid detection and corrosion mitigation
  • AEC-Q100 test guidance with the following:
    • Device temperature grade 1: -40oC to 125oC ambient operating temperature range
    • Device HBM ESD classification level:
      • Level 2 and level 3A
    • Device CDM ESD classification level:
      • Level C2a and C2b
  • TPS26743E-Q1 is a fully configurable single-port PD3.2 source controller.
    • Extended power range (EPR) support
    • 40V tolerant VBUS
    • 24V tolerant CC and DP/DM pins
    • GUI tool to easily configure for various applications
    • Programmable power supply (PPS) support (source)
  • USB Type-C power delivery (PD) controller
    • USB PD R3.2 compliant
    • USB Type-C R2.4 compliant
    • DisplayPort alternate mode support
    • Sink mode support
    • 20 configurable GPIOs
    • Cable attach and orientation detection
    • Integrated VCONN switch. No external supply required to read eMarker
    • Physical layer and policy engine
    • Integrated LDO with input up to 40V
    • One I2C controller port (I2C2)
    • Two I2C target ports (I2C1, I2C3)
    • UART and LIN support
    • Closed-chassis debugging
  • Integrated flash memory supporting updates via I2C gated by an authentication check
    • Closed-chassis flash updates via I2C4
  • System power management
    • Across multiple ports and multiple devices
    • Thermal foldback
    • Power foldback
  • Liquid detection and corrosion mitigation

The TPS26743E-Q1 is a stand-alone single-port USB Type-C and power delivery (PD) source controller for any automotive USB-C port application including extended power range (EPR) voltages. The TPS26743E-Q1 is capable of supporting all USB-PD power supply negotiation options for standard power range (SPR) and EPR. The TPS26743E-Q1 automatically identifies USB-C cable capabilities, and adjusts for the maximum current allowed by the cable, without requiring an external 5V supply for VCONN. The TPS26743E-Q1 supports DisplayPort over USB-C and legacy D+/D- charging.

The TPS26743E-Q1 controls a DC/DC via I2C or PWM to achieve a complete USB-C PD application. The TPS26743E-Q1 has SYNC outputs to keep external DC/DC switching out-of-phase for each port, with dual-random spread-spectrum (DRSS).

The TPS26743E-Q1 has integrated protections for thermal and input voltage monitoring for power foldback, VBUS high/low monitoring, and liquid detection along with corrosion mitigation.

The TPS26743E-Q1 also supports USB-C Alternate Modes such as DisplayPort. The TPS26743E-Q1 offers multiple interface options for the system including I2C and LIN support, along with configurable GPIOs.

The TPS26743E-Q1 is a stand-alone single-port USB Type-C and power delivery (PD) source controller for any automotive USB-C port application including extended power range (EPR) voltages. The TPS26743E-Q1 is capable of supporting all USB-PD power supply negotiation options for standard power range (SPR) and EPR. The TPS26743E-Q1 automatically identifies USB-C cable capabilities, and adjusts for the maximum current allowed by the cable, without requiring an external 5V supply for VCONN. The TPS26743E-Q1 supports DisplayPort over USB-C and legacy D+/D- charging.

The TPS26743E-Q1 controls a DC/DC via I2C or PWM to achieve a complete USB-C PD application. The TPS26743E-Q1 has SYNC outputs to keep external DC/DC switching out-of-phase for each port, with dual-random spread-spectrum (DRSS).

The TPS26743E-Q1 has integrated protections for thermal and input voltage monitoring for power foldback, VBUS high/low monitoring, and liquid detection along with corrosion mitigation.

The TPS26743E-Q1 also supports USB-C Alternate Modes such as DisplayPort. The TPS26743E-Q1 offers multiple interface options for the system including I2C and LIN support, along with configurable GPIOs.

Download View video with transcript Video
Request more information

The full data sheet and design resources for TPS26743E-Q1 are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS26743E-Q1 Automotive Single-port USB Type-C PD Controller with 240W EPR and DisplayPort over USB Type-C datasheet PDF | HTML 29 May 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS26742EQ1EVM — TPS26742E-Q1 evaluation module

The TPS26742EQ1EVM is an evaluation module (EVM) for the TPS26742E-Q1, a highly integrated USB Type-C® Power Delivery (PD) controller for use in dual port USB port applications. This EVM is specifically intended for evaluating USB PD standard power range (SPR) or extended power range (EPR) with (...)
Evaluation board

TPS26744EQ1EVM — TPS26744E-Q1 evaluation module

The TPS26744E-Q1 evaluation module (EVM) is designed to evaluate the TPS26744E-Q1 for USB Type-C® and Power Delivery (PD) applications. This EVM supports dual port USB PD EPR charging and DisplayPort™ over USB-C® (DP Alt Mode) and comes with two other variants: dual port USB PD SPR charging (...)
Driver or library

TPS2674X-Q1-DESIGN TPS2674X-Q1 DESIGN RESOURCES

Design files for use with the TPS2674x-Q1 Automotive USB Power Delivery Controller device family. Includes device documentation and configuration files for use with the TPS267xx-Q1-GUI tool to evaluate and develop customer-specific USB PD charging solutions.
Supported products & hardware

Supported products & hardware

Driver or library

TPS2674X-Q1-RESOURCES TPS2674x-Q1 design resources

Design files for use with the TPS2674x-Q1 Automotive USB Power Delivery Controller device family. Includes device documentation and configuration files for use with the TPS267xx-Q1-GUI tool to evaluate and develop customer-specific USB PD charging solutions.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos