SLVSKZ3 September   2026 SN74CBTLV3253-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  10. 9 Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range -40 to 125°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1)

MAX

UNIT
VIK VCC = 3V, II = –18mA -1.2 V
II VCC = 3.6V, VI = VCC or GND ±1 µA
Ioff VCC = 0, VI or VO = 0 to 3.6V 20 µA
ICC VCC = 3.6V, IO = 0, VI = VCC or GND 10 µA
∆ICC(2) Control inputs VCC = 3.6V, One input at 3V, Other inputs at VCC or GND 300 µA
Ci Control inputs VI = 3V or 0 3 pF
Cio(OFF) A port VO = 3V or 0, OE = VCC 20.5 pF
B port 5.5
ron(3) VCC = 2.3V,
TYP at VCC = 2.5V
VI = 0 II = 64mA 5

10

Ω
II = 24mA 5

10

VI = 1.7V, II = 15mA 27

40

VCC = 3V VI = 0 II = 64mA 5

9

II = 24mA 5

9

VI = 2.4V, II = 15mA 10

20

All typical values are at VCC = 3.3V (unless otherwise noted), TA = 25°C.
This is the increase in supply current for each input that is at the specified voltage level, rather than VCC or GND.
Measured by the voltage drop between the A and the B terminals at the indicated current through the switch. On-state resistance is determined by the lower of the voltages of the two (A or B) terminals.