SLVSL09 January 2026 TPUL2G223-Q1
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1C | 14 | G | Channel 1 external timing capacitor negative connection; provides a return path for discharge current of the external timing capacitor; internally connected to ground |
| 1CLR | 3 | I | Channel 1 asynchronous clear input, active low; also can operate as rising edge trigger input if 1T is held low and 1T is held high |
| 1Q | 4 | O | Channel 1 inverted output |
| 1Q | 13 | O | Channel 1 output |
| 1RC | 15 | I/O | Channel 1 external timing node connection; see Application Information section for detailed operation instructions |
| 1T | 1 | I | Channel 1 falling edge trigger input; requires 1T and 1CLR to be held high |
| 1T | 2 | I | Channel 1 rising edge trigger input; requires 1T to be held low and 1CLR to be held high |
| 2C | 6 | G | Channel 2 external timing capacitor negative connection; provides a return path for discharge current of the external timing capacitor; internally connected to ground |
| 2CLR | 11 | I | Channel 2 asynchronous clear input, active low; also can operate as rising edge trigger input if 2T is held low and 2T is held high |
| 2Q | 5 | O | Channel 2 output |
| 2Q | 12 | O | Channel 2 inverted output |
| 2RC | 7 | I/O | Channel 2 external timing node connection; see Application Information section for detailed operation instructions |
| 2T | 9 | I | Channel 2 falling edge trigger input; requires 2T and 2CLR to be held high |
| 2T | 10 | I | Channel 2 rising edge trigger input; requires 2T to be held low and 2CLR to be held high |
| GND | 8 | G | Ground |
| Thermal pad(2) | — | The thermal pad can be connect to GND or left floating. Do not connect to any other signal or supply. | |
| VCC | 16 | P | Positive voltage supply |