SLVSL09 January 2026 TPUL2G223-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VT+ | Positive switching threshold | 1.5V | 0.75 | 0.90 | 0.99 | V | |
| 1.8V | 0.86 | 1.03 | 1.17 | ||||
| 2.5V | 1.1 | 1.29 | 1.47 | ||||
| 3.3V | 1.37 | 1.56 | 1.76 | ||||
| 5V | 1.92 | 2.16 | 2.4 | ||||
| 5.5V | 2.08 | 2.33 | 2.6 | ||||
| VT- | Negative switching threshold | 1.5V | 0.41 | 0.47 | 0.54 | V | |
| 1.8V | 0.48 | 0.53 | 0.6 | ||||
| 2.5V | 0.63 | 0.69 | 0.76 | ||||
| 3.3V | 0.8 | 0.87 | 0.96 | ||||
| 5V | 1.13 | 1.25 | 1.39 | ||||
| 5.5V | 1.22 | 1.36 | 1.51 | ||||
| ΔVT | Hysteresis (VT+ - VT-) | 1.5V | 0.34 | 0.45 | 0.6 | V | |
| 1.8V | 0.38 | 0.5 | 0.66 | ||||
| 2.5V | 0.47 | 0.6 | 0.78 | ||||
| 3.3V | 0.56 | 0.69 | 0.89 | ||||
| 5V | 0.77 | 0.9 | 1.12 | ||||
| 5.5V | 0.83 | 0.96 | 1.2 | ||||
| VOH | High-level output voltage | IOH = -50µA | 1.5V - 5.5V | VCC – 0.1 | VCC – 0.01 | V | |
| IOH = -1mA | 1.65V | 1.2 | 1.61 | ||||
| IOH = -2mA | 2.3V | 2.1 | 2.24 | ||||
| IOH = -8mA | 3V | 2.4 | 2.78 | ||||
| IOH = -12mA | 4.5V | 3.94 | 4.21 | ||||
| IOH = -12mA | 5.5V | 4.94 | 5.23 | V | |||
| VOL | Low-level output voltage | IOL = 50µA | 1.5V - 5.5V | 0.01 | 0.1 | V | |
| IOL = 1mA | 1.65V | 0.03 | 0.45 | ||||
| IOL = 2mA | 2.3V | 0.04 | 0.2 | ||||
| IOL = 8mA | 3V | 0.13 | 0.4 | ||||
| IOL = 12mA | 4.5V | 0.15 | 0.5 | ||||
| IOL = 12mA | 5.5V | 0.13 | 0.5 | ||||
| II | Input leakage current | VI = 5.5V or 0V | 0V to 5.5V | ±50 | nA | ||
| ICEXT | Capacitor pin current | Monitor state, VCEXT = 0.5 × VCC | 1.5V to 5.5V | ±50 | nA | ||
| ICEXT | Capacitor pin current | Active state, discharging, VCEXT = 1.5V | 1.5V | 11 | mA | ||
| Active state, discharging, VCEXT = 2.3V | 2.3V | 29 | mA | ||||
| Active state, discharging, VCEXT = 3V | 3V | 45 | mA | ||||
| Active state, discharging, VCEXT = 4.5V | 4.5V | 95 | mA | ||||
| Active state, discharging, VCEXT = 5.5V | 5.5V | 138 | mA | ||||
| Ioff | Partial power-off current | VI or VO = 5.5V or 0V | 0V to 0.3V | 0.25 | 10 | µA | |
| ICC | Supply current | Ready state, VI = VCC or 0V, IO = 0 | 5.5V | 0.19 | 2 | µA | |
| ICC | Supply current | Active state per channel, VI = VCC or 0V, IO = 0 | 1.5V | 40 | µA | ||
| 1.65V | 50 | ||||||
| 2.3V | 75 | ||||||
| 3V | 100 | ||||||
| 4.5V | 155 | ||||||
| 5.5V | 195 | ||||||
| ΔICC | Supply-current change | One input, Vi = 0 to VCC, all other inputs at VCC or 0V, IO = 0mA | 1.5V to 5.5V | 1.5 | mA | ||
| CI | Input capacitance | VI = 5.5V or 0V | 5.5V | 1.3 | pF | ||
| CO | Output capacitance | VO = 5.5V or 0V | 0V | 3.1 | pF | ||
| Cint | Internal capacitance | Cext = 0pF; Vcext = 0 to VCC | 1.5V | 16 | 17.9 | 20 | pF |
| 1.65V | 14 | 15.5 | 17 | ||||
| 2.3V | 7 | 9.7 | 13 | ||||
| 3V | 6 | 9.9 | 14 | ||||
| 4.5V | 5 | 7.7 | 10 | ||||
| 5.5V | 4 | 5.7 | 7 | ||||