SLVSLA2A February 2026 – July 2026 TPUL1G313-Q1
PRODUCTION DATA
The external timing components will directly determine the output pulse width of the TPUL1G313-Q1.
The range of supported values for Rext and Cext are provided in the Recommended Operating Conditions table.
The TPUL1G313-Q1 can be used with the Cext pin left disconnected, which is described as Cext = 0pF. In this condition, the output pulse width is determined by the operating voltage and external timing resistor, Rext, only. See detailed plots in Typical Characteristics for expected output pulse width in this condition.