SLVSLA2A February   2026  – July 2026 TPUL1G313-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Characteristics
    7.     13
    8. 5.7 Switching Characteristics
    9. 5.8 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
      1. 7.1.1 State Machine Description
        1. 7.1.1.1 Ready
        2. 7.1.1.2 RC Measurement Cycle
          1. 7.1.1.2.1 Discharge
          2. 7.1.1.2.2 Monitor
          3. 7.1.1.2.3 Timer Count Decision
          4. 7.1.1.2.4 Cycle Count Decision
          5. 7.1.1.2.5 Increment Cycle Counter
          6. 7.1.1.2.6 Reset Timer Counter
          7. 7.1.1.2.7 Save Timer Count
        3. 7.1.1.3 Digital Timer Cycle
          1. 7.1.1.3.1 Reset Timer Counter
          2. 7.1.1.3.2 Delay
          3. 7.1.1.3.3 Increment Cycle Counter
          4. 7.1.1.3.4 Cycle Count Decision
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Naming Convention
      2. 7.3.2 Retriggerable One-Shot
      3. 7.3.3 Extended RC Timed One-Shot
      4. 7.3.4 Balanced CMOS Push-Pull Outputs
      5. 7.3.5 CMOS Schmitt-Trigger Inputs
      6. 7.3.6 Latching Logic with Known Power-Up State
      7. 7.3.7 Partial Power Down (Ioff)
      8. 7.3.8 Clamp Diode Structure
      9. 7.3.9 Over-Voltage Tolerant Inputs
    4. 7.4 Device Functional Modes
      1. 7.4.1 Off-State Operation
      2. 7.4.2 Startup Operation
      3. 7.4.3 On-State Operation
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 1s Pulse Generator
        1. 8.2.1.1 Design Requirements
          1. 8.2.1.1.1 Timing Components
          2. 8.2.1.1.2 Input Considerations
          3. 8.2.1.1.3 Output Considerations
          4. 8.2.1.1.4 Power Considerations
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
Power Considerations

Ensure the desired supply voltage is within the range specified in the Recommended Operating Conditions. The supply voltage sets the device's electrical characteristics of the device as described in the Electrical Characteristics section.

The positive voltage supply must be capable of sourcing current equal to the total current to be sourced by all outputs of the TPUL1G313-Q1 plus the maximum static supply current, ICC, listed in the Electrical Characteristics, and any transient current required for switching. The logic device can only source as much current that is provided by the positive supply source. Ensure the maximum total current through VCC listed in the Absolute Maximum Ratings is not exceeded. After the output pulse is complete, the external capacitor is quickly recharged to VCC using the supply with maximum current draw as described by ICext(max) in the Electrical Characteristics. Additionally, the external timing circuitry will draw power from the supply with a maximum current draw of Iext(max) = VCC / Rext, which is pulled directly from the supply and thus is not part of the ICC value for the TPUL1G313-Q1. The dynamic power consumption from the external circuit can be estimated by PRC = Cext VCC2 / tw.

The ground must be capable of sinking current equal to the total current to be sunk by all outputs of the TPUL1G313-Q1 plus the maximum supply current, ICC, listed in the Electrical Characteristics, and any transient current required for switching. The logic device can only sink as much current that can be sunk into its ground connection. Ensure the maximum total current through GND listed in the Absolute Maximum Ratings is not exceeded.

The TPUL1G313-Q1 can drive a load with a total capacitance less than or equal to 50pF while still meeting all of the data sheet specifications. Larger capacitive loads can be applied; however, it is not recommended to exceed 50pF.

The TPUL1G313-Q1 can drive a load with total resistance described by RL ≥ VO / IO, with the output voltage and current defined in the Electrical Characteristics table with VOH and VOL. When outputting in the HIGH state, the output voltage in the equation is defined as the difference between the measured output voltage and the supply voltage at the VCC pin.

Total power consumption can be calculated using the information provided in CMOS Power Consumption and Cpd Calculation.

Thermal increase can be calculated using the information provided in Thermal Characteristics of Standard Linear and Logic (SLL) Packages and Devices.

CAUTION: The maximum junction temperature, TJ(max) listed in the Absolute Maximum Ratings, is an additional limitation to prevent damage to the device. Do not violate any values listed in the Absolute Maximum Ratings. These limits are provided to prevent damage to the device.