SLVSLE3A May 2026 – June 2026 TLV4825
PRODMIX
The TLVx825 operational amplifiers use a proprietary, periodic auto-calibration technique to provide extremely low input offset voltage and input offset voltage drift over time and temperature. The devices have several integrated features to help maintain a high level of precision through a variety of applications. These features include a robust cap load stability, phase-reversal protection, and a strong EMI rejection capability.
Several design techniques and considerations to maintain the specified performance of the TLVx825 are detailed in the Optimizing Chopper Amplifier Accuracy technical white paper and Op Amp Offset Voltage and Bias Current Limitations technical white paper.