SLVSLE3C May 2026 – November 2026 TLV2825 , TLV4825
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | TA = 25°C(1) | ±4 | ±15 | µV | ||
| dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C(1) | ±0.02 | μV/°C | |||
| PSRR | Power supply rejection ratio | 110 | 130 | dB | |||
| TA = –40°C to +125°C(1) | 105 | dB | |||||
| Channel separation | f = 0Hz | 5 | μV/V | ||||
| 106 | dB | ||||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±50 | ±200 | pA | |||
| TA = –40°C to +125°C(1) | ±400 | ||||||
| IOS | Input offset current | ±100 | ±400 | pA | |||
| TA = –40°C to +125°C(1) | ±800 | ||||||
| NOISE | |||||||
| EN | Input voltage noise | f = 0.1Hz to 10Hz | 320 | nVPP | |||
| 48 | nVRMS | ||||||
| eN | Input voltage noise density | f = 1Hz | 15 | nV/√Hz | |||
| f = 10Hz | 15 | ||||||
| f = 100Hz | 15 | ||||||
| f = 1kHz | 15 | ||||||
| iN | Input current noise | f = 1kHz | 60 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage range | TA = –40°C to +125°C(1) | (V–) – 0.1 | (V+) + 0.1 | V | ||
| CMRR | Common-mode rejection ratio | VS = 5.5V, (V–) - 0.1V < VCM < (V+) + 0.1V | 112 | 130 | dB | ||
| TA = –40°C to +125°C(1) | 110 | ||||||
| VS = 1.8V, (V–) - 0.1V < VCM < (V+) + 0.1V | 105 | 120 | |||||
| TA = –40°C to +125°C(1) | 104 | ||||||
| INPUT CAPACITANCE | |||||||
| ZID | Differential | 100 || 6 | MΩ || pF | ||||
| ZICM | Common-mode | 60 || 3.5 | GΩ || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | VS = 5.5V, (V–) + 0.1V < VOUT < (V+) – 0.1V | 114 | 124 | dB | ||
| TA = –40°C to +125°C(1) | 113 | ||||||
| VS = 5.5V, (V–) + 0.15V < VOUT < (V+) – 0.15V, RL = 2kΩ | 114 | 120 | |||||
| TA = –40°C to +125°C(1) | 113 | ||||||
| AOL | Open-loop voltage gain | VS = 1.8V, (V–) + 0.1V < VOUT < (V+) – 0.1V | 104 | 114 | dB | ||
| TA = –40°C to +125°C(1) | 100 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain-bandwidth product | 3.5 | MHz | ||||
| SR | Slew rate | VS = 5.5V, G = +1 | 1.8 | V/μs | |||
| tS | Settling time | To 0.1%, 1V step, G = +1 | 5 | μs | |||
| tOR | Overload recovery time | VIN × G > VS | 1.2 | μs | |||
| fCHOP | Chopping clock frequency(1) | 200 | kHz | ||||
| THD+N | Total harmonic distortion + noise | VOUT = 1VRMS, G = +1, f = 1kHz | RL = 10kΩ | 0.0007 | % | ||
| RL = 2kΩ | 0.0015 | ||||||
| OUTPUT | |||||||
| Voltage output swing from rail | RL = No load | 2.5 | 5 | mV | |||
| TA = –40°C to +125°C(1) | 8 | ||||||
| RL = 10kΩ | 7 | 10 | |||||
| TA = –40°C to +125°C(1) | 15 | ||||||
| RL = 2kΩ(1) | 25 | 30 | |||||
| TA = –40°C to +125°C(1) | 45 | ||||||
| ISC | Short-circuit current | VS = 5.5V | ±60 | mA | |||
| VS = 1.8V | ±10 | ||||||
| Phase margin | G = +1, RL = 10kΩ | 75 | ° | ||||
| CLOAD | Capacitive load drive | See the typical characteristic curve | |||||
| RO | Open-loop output impedance | f = 1MHz | 180 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | IO = 0mA | 500 | 615 | μA | ||
| IO = 0mA | TA = –40°C to 125°C(1) | 625 | |||||
| IO = 0mA, TLV825 Only | 530 | 650 | |||||
| IO = 0mA, TLV825 Only | TA = –40°C to 125°C(1) | 670 | |||||
| Turn-on time | At VS = 5.5V, VS ramp rate > 0.05V/µs, settle to 1% | 25 | μs | ||||