SLVSLG0 April 2026 TPS7E71
PRODUCTION DATA
The output of the device can be shutdown by forcing the voltage of the enable pin to less than the maximum EN pin low-level input voltage, VIL(EN) (see Electrical Characteristics). When disabled, the pass transistor is turned off, internal circuits are shutdown, and the output voltage is actively discharged to ground by an internal discharge circuit from the output to ground.