SLVSLQ0 September 2026 SN74LVC2G16B
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| VT+ | Positive-going input threshold voltage | 1.1V | 0.5 | 0.9 | V | |
| 1.3V | 0.6 | 1.0 | V | |||
| 1.5V | 0.7 | 1.11 | V | |||
| 1.65V | 0.76 | 1.16 | V | |||
| 1.95V | 0.6 | 1.5 | V | |||
| 2.3V | 1.08 | 1.56 | V | |||
| 2.5V | 0.8 | 1.7 | V | |||
| 2.7V | 0.8 | 2 | V | |||
| 3V | 1.48 | 1.92 | V | |||
| 3.6V | 1.6 | 2.2 | V | |||
| 4.5V | 2.16 | 2.74 | V | |||
| 5.5V | 2.61 | 3.33 | V | |||
| VT- | Negative-going input threshold voltage | 1.1V | 0.2 | 0.6 | V | |
| 1.3V | 0.26 | 0.65 | V | |||
| 1.5V | 0.34 | 0.65 | V | |||
| 1.65V | 0.35 | 0.65 | V | |||
| 1.95V | 0.5 | 0.8 | V | |||
| 2.3V | 0.56 | 0.89 | V | |||
| 2.5V | 0.7 | 1.05 | V | |||
| 2.7V | 0.8 | 1.1 | V | |||
| 3V | 0.84 | 1.2 | V | |||
| 3.6V | 1.1 | 1.7 | V | |||
| 4.5V | 1.41 | 1.97 | V | |||
| 5.5V | 1.71 | 2.4 | V | |||
| ΔVT | Hysteresis (VT+ − VT−) | 1.1V | 0.25 | 0.53 | V | |
| 1.3V | 0.25 | 0.54 | V | |||
| 1.5V | 0.25 | 0.60 | V | |||
| 1.65V | 0.35 | 0.64 | V | |||
| 1.95V | 0.4 | 0.7 | V | |||
| 2.3V | 0.44 | 0.78 | V | |||
| 2.5V | 0.45 | 0.7 | V | |||
| 2.7V | 0.5 | 0.8 | V | |||
| 3V | 0.51 | 0.87 | V | |||
| 3.6V | 0.4 | 0.95 | V | |||
| 4.5V | 0.58 | 1.04 | V | |||
| 5.5V | 0.69 | 1.14 | V | |||
| VOL | IOL= 100μA | 1.1V to 5.5V | 0.15 | V | ||
| IOL= 4mA | 1.65V | 0.45 | V | |||
| IOL= 8mA | 2.3V | 0.3 | V | |||
| IOL= 12mA | 2.7V | 0.4 | V | |||
| IOL= 16mA | 3V | 0.4 | V | |||
| IOL= 24mA | 3V | 0.55 | V | |||
| IOL= 32mA | 4.5V | 0.55 | V | |||
| II | VI = VCC or GND | VCC = 0V to 5.5V | ±0.01 | ±5 | µA | |
| IOFF | VI or VO = VCC | VCC = 0V | ±0.1 | ±10 | µA | |
| IOZ | VO = VCC or GND | 5.5V | ±15 | µA | ||
| ICC | VI = VCC or GND, IO = 0 | VCC = 1.1V to 5.5V | 0.01 | 10 | µA | |
| ΔICC | One input at VCC - 0.6V, other inputs at VCC or GND | 3.0V to 5.5V | 500 | µA | ||
| CI | VI = VCC or GND | 3.3V | 3.5 | pF | ||
| CO | VO = VCC or GND | 3.3V | 6.3 | pF | ||