SLVSLR3 August   2026 TMUX5508 , TMUX5509

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Electrical Characteristics (±15V Dual Supply)
    5. 6.5  Switching Characteristics (±15V Dual Supply)
    6. 6.6  Electrical Characteristics (±20V Dual Supply)
    7. 6.7  Switching Characteristics (±20V Dual Supply)
    8. 6.8  Electrical Characteristics (12V Single Supply)
    9. 6.9  Switching Characteristics (12V Single Supply)
    10. 6.10 40V Single Supply: Electrical Characteristics 
    11. 6.11 40V Single Supply: Switching Characteristics 
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail-to-Rail Operation
      3. 7.3.3 1.8 V Logic Compatible Inputs
      4. 7.3.4 Flat On-Resistance
      5. 7.3.5 Power-Up Sequence Free
    4. 7.4 Device Functional Modes
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Flat On-Resistance

The TMUX550x is designed with a special switch architecture to produce ultra-flat on-resistance (RON) across most of the switch input operating region. The flat RON response allows the device to be used in a wide variety of applications since the RON is controlled regardless of the signals sampled. The architecture is implemented without a charge pump so unwanted noise is not produced from the device to affect sampling accuracy.

This architecture also keeps RON the same regardless of the supply voltage. The flattest on-resistance region extends roughly from 5V above VSS to 5V below VDD. As long as this headroom is maintained, the TMUX550x exhibits an extremely linear response.