SLVSLR3 August   2026 TMUX5508 , TMUX5509

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Electrical Characteristics (±15V Dual Supply)
    5. 6.5  Switching Characteristics (±15V Dual Supply)
    6. 6.6  Electrical Characteristics (±20V Dual Supply)
    7. 6.7  Switching Characteristics (±20V Dual Supply)
    8. 6.8  Electrical Characteristics (12V Single Supply)
    9. 6.9  Switching Characteristics (12V Single Supply)
    10. 6.10 40V Single Supply: Electrical Characteristics 
    11. 6.11 40V Single Supply: Switching Characteristics 
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail-to-Rail Operation
      3. 7.3.3 1.8 V Logic Compatible Inputs
      4. 7.3.4 Flat On-Resistance
      5. 7.3.5 Power-Up Sequence Free
    4. 7.4 Device Functional Modes
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Switching Characteristics (±15V Dual Supply)

VDD = +15V ± 10%, VSS = –15V ±10%, GND = 0V (unless otherwise noted) 
Typical at VDD = +15V, VSS = –15V, TA = 25℃  (unless otherwise noted)
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
ttran Transition Time VSx = +10V/-10V,
VSx+1 = -10V/+10V,
RL = 1MΩ, CL= 35pF
25°C 190 220 ns
–40°C to +85°C 250 ns
–40°C to +125°C 260 ns
tON Turn-on time from control input VS = 5V
RL = 1kΩ, CL = 35pF
25°C 250 270 ns
–40°C to +85°C 295 ns
–40°C to +125°C 310 ns
tOFF Turn-off time from control input VS = 5V
RL = 1kΩ, CL = 35pF
25°C 125 155 ns
–40°C to +85°C 160 ns
–40°C to +125°C 165 ns
tBBM Break-before-make time delay VSx = 5V,
RL = 1kΩ, CL = 35pF
25°C 140 ns
–40°C to +85°C 100 ns
–40°C to +125°C 100 ns
QINJ Charge injection VS = 0V, CL = 100pF 25°C 9 pC
OISO Off-isolation RL = 50Ω , CL = 5pF
VS = 200mVRMS, VBIAS = 0V, f = 100kHz
25°C –105 dB
OISO Off-isolation RL = 50Ω , CL = 5pF
VS = 200mVRMS, VBIAS = 0V, f = 1MHz
25°C –85 dB
XTALK Crosstalk RL = 50Ω , CL = 5pF
VS = 200mVRMS, VBIAS = 0V, f = 100kHz
25°C –114 dB
XTALK Crosstalk RL = 50Ω , CL = 5pF
VS = 200mVRMS, VBIAS = 0V, f = 1MHz
25°C –105 dB
BW –3dB Bandwidth RL = 50Ω , CL = 5pF
VS = 200mVRMS, VBIAS = 0V
25°C 250 MHz
IL Insertion loss RL = 50Ω , CL = 5pF
VS = 200mVRMS, VBIAS = 0V, f = 1MHz
25°C -7.1 dB
ACPSRR AC Power Supply Rejection Ratio VPP = 0.62V on VDD and VSS
RL = 50Ω , CL = 5pF,
f = 1MHz
25°C –50 dB
CS(OFF) TMUX5508 Source off capacitance to ground VS = 0V, f = 1MHz 25°C 2.1 pF
TMUX5509 Source off capacitance to ground 2.1
CD(OFF) TMUX5508 Drain off capacitance to ground VS = 0V, f = 1MHz 25°C 11.2
TMUX5509 Drain off capacitance to ground 6.1
CS(ON),
CD(ON)
TMUX5508 On capacitance to ground VS = 0V, f = 1MHz 25°C 15.5
TMUX5509 On capacitance to ground 10.2