SLVSLX8 August 2026 SN74UVP1G16
ADVANCE INFORMATION
The SN74UVP1G16 device contains one open-drain inverter with a maximum sink current of 32mA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.