SLVSLY2 August 2026 SN74UVP1G37-Q1
ADVANCE INFORMATION
| Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSN74UVP1G37DBVRQ1 | SOT-23 | DBV | 5 | 3000 | 178.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
| PSN74UVP1G37DCKRQ1 | SC70 | DCK | 5 | 3000 | 178.0 | 8.4 | 2.25 | 2.45 | 1.2 | 4.0 | 8.0 | Q3 |
| PSN74UVP1G37DRYRQ1 | USON | DRY | 5 | 5000 | 180.0 | 9.5 | 1.15 | 1.6 | 0.75 | 4.0 | 8.0 | Q1 |
| PSN74UVP1G37DTXRQ1 | X2SON | DTX | 5 | 3000 | 180.0 | 8.4 | 1.0 | 1.25 | 0.48 | 2.0 | 8.0 | Q1 |
| Device | Package Type |
Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| PSN74UVP1G37DBVRQ1 | SOT-23 | DBV | 5 | 3000 | 208.0 | 191.0 | 35.0 |
| PSN74UVP1G37DCKRQ1 | SC70 | DCK | 5 | 3000 | 208.0 | 191.0 | 35.0 |
| PSN74UVP1G37DRYRQ1 | USON | DRY | 5 | 5000 | 184.0 | 184.0 | 19.0 |
| PSN74UVP1G37DTXRQ1 | X2SON | DTX | 5 | 3000 | 210.0 | 185.0 | 35.0 |