SLVSLY4 April   2026 BQ25853-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Device Support
      1. 4.1.1 Third-Party Products Disclaimer
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Mechanical, Packaging, and Orderable Information

Features

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: −40ºC ≤ TA≤ 150ºC
  • Wide input voltage operating range: 4.4V to 70V
  • Wide output voltage operating range: up-to 70V supercapacitor charging
  • Synchronous buck-boost controller with NFET drivers
    • Buck only mode configurable with MODE pin
    • Adjustable fSW from 200kHz to 600kHz
    • Switching frequency dithering for EMI noise reduction (DRSS)
    • Optional synchronization to external clock
    • Integrated loop compensation with soft start
    • Optional gate driver supply input for optimized efficiency
  • Bidirectional converter operation to support autonomous backup mode with no I2C interactions
    • VREV_FB pin to program system voltage in reverse mode with resistor divider
    • ACUV pin to program reverse mode automatic entry/exit threshold
    • Adjustable output current regulation (RBAT_SNS) up to 35A using 2.5mΩ resistor
  • I2C controlled for optimal system performance with resistor-programmable option
    • Hardware adjustable input and output current limits
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • High safety integration
    • Adjustable input over- and under-voltage protection
    • Overvoltage and overcurrent protection
    • Thermal shutdown
  • Package
    • 36-pin 5mm × 6mm QFN with wettable flanks
  • Functional Safety-Capable