Product details

Rating Automotive Number of series cells 16 Cell chemistry Li-Ion/Li-Polymer, LiFePO4, Lithium Phosphate/LiFePO4, NiMH, SuperCap Charge current (max) (A) 20 Features AEC-Q100 Automotive Qual, Adjustable switching frequency, BAT temp thermistor monitoring (JEITA profile), Bidirectional, IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, SYNC Pin, USB C/PD compatible, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.4 Vin (max) (V) 70 Absolute max Vin (max) (V) 85 Control topology Switch-Mode Buck-boost Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 70 Control interface I2C, Standalone (RC-Settable) TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
Rating Automotive Number of series cells 16 Cell chemistry Li-Ion/Li-Polymer, LiFePO4, Lithium Phosphate/LiFePO4, NiMH, SuperCap Charge current (max) (A) 20 Features AEC-Q100 Automotive Qual, Adjustable switching frequency, BAT temp thermistor monitoring (JEITA profile), Bidirectional, IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, SYNC Pin, USB C/PD compatible, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.4 Vin (max) (V) 70 Absolute max Vin (max) (V) 85 Control topology Switch-Mode Buck-boost Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 70 Control interface I2C, Standalone (RC-Settable) TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 150
VQFN (RRV) 36 30 mm² (6 mm × 5 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: −40ºC ≤ TA≤ 150ºC
  • Wide input voltage operating range: 4.4V to 70V
  • Wide output voltage operating range: up-to 70V supercapacitor charging
  • Synchronous buck-boost controller with NFET drivers
    • Buck only mode configurable with MODE pin
    • Adjustable fSW from 200kHz to 600kHz
    • Switching frequency dithering for EMI noise reduction (DRSS)
    • Optional synchronization to external clock
    • Integrated loop compensation with soft start
    • Optional gate driver supply input for optimized efficiency
  • Bidirectional converter operation to support autonomous backup mode with no I2C interactions
    • VREV_FB pin to program system voltage in reverse mode with resistor divider
    • ACUV pin to program reverse mode automatic entry/exit threshold
    • Adjustable output current regulation (RBAT_SNS) up to 35A using 2.5mΩ resistor
  • High accuracy
    • ±0.5% charge voltage regulation
    • ±3% charge/input current regulation
    • ±0.5% reverse mode voltage regulation
    • ±2% input voltage regulation
  • I2C controlled for optimal system performance with resistor-programmable option
    • Hardware adjustable input and output current limits
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • High safety integration
    • Adjustable input over- and under-voltage protection
    • Overvoltage and overcurrent protection
    • Thermal shutdown
  • Package
    • 36-pin 5mm × 6mm QFN with wettable flanks
  • Functional Safety-Capable
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: −40ºC ≤ TA≤ 150ºC
  • Wide input voltage operating range: 4.4V to 70V
  • Wide output voltage operating range: up-to 70V supercapacitor charging
  • Synchronous buck-boost controller with NFET drivers
    • Buck only mode configurable with MODE pin
    • Adjustable fSW from 200kHz to 600kHz
    • Switching frequency dithering for EMI noise reduction (DRSS)
    • Optional synchronization to external clock
    • Integrated loop compensation with soft start
    • Optional gate driver supply input for optimized efficiency
  • Bidirectional converter operation to support autonomous backup mode with no I2C interactions
    • VREV_FB pin to program system voltage in reverse mode with resistor divider
    • ACUV pin to program reverse mode automatic entry/exit threshold
    • Adjustable output current regulation (RBAT_SNS) up to 35A using 2.5mΩ resistor
  • High accuracy
    • ±0.5% charge voltage regulation
    • ±3% charge/input current regulation
    • ±0.5% reverse mode voltage regulation
    • ±2% input voltage regulation
  • I2C controlled for optimal system performance with resistor-programmable option
    • Hardware adjustable input and output current limits
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • High safety integration
    • Adjustable input over- and under-voltage protection
    • Overvoltage and overcurrent protection
    • Thermal shutdown
  • Package
    • 36-pin 5mm × 6mm QFN with wettable flanks
  • Functional Safety-Capable

The BQ25853-Q1 is an automotive grade, wide input voltage, switched-mode buck-boost battery charge controller with bidirectional power flow support. The device offers high-efficiency supercapacitor charging over a wide voltage range with accurate charge current and charge voltage regulation. The device integrates all the loop compensation for the buck-boost converter, thereby providing a high density design with ease of use. In reverse mode, the device draws power from the supercapacitor and regulates the input terminal voltage with an added constant current loop for protection.

Besides the I2C host-controlled charging mode, the device also supports standalone charging mode via resistor programmable limits. Input current, charge current, charge voltage regulation, and reverse mode voltage regulation targets can be set via the ILIM_HIZ, ICHG, and FB pins, respectively.

The BQ25853-Q1 is an automotive grade, wide input voltage, switched-mode buck-boost battery charge controller with bidirectional power flow support. The device offers high-efficiency supercapacitor charging over a wide voltage range with accurate charge current and charge voltage regulation. The device integrates all the loop compensation for the buck-boost converter, thereby providing a high density design with ease of use. In reverse mode, the device draws power from the supercapacitor and regulates the input terminal voltage with an added constant current loop for protection.

Besides the I2C host-controlled charging mode, the device also supports standalone charging mode via resistor programmable limits. Input current, charge current, charge voltage regulation, and reverse mode voltage regulation targets can be set via the ILIM_HIZ, ICHG, and FB pins, respectively.

Download View video with transcript Video
Request more information

The full data sheet is available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet BQ25853-Q1 Automotive Bidirectional Charge Controller for Backup Power datasheet (Rev. A) PDF | HTML Jun 4, 2026
Application brief Designing a Robust Backup Power System for Automotive Applications PDF | HTML Jun 5, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25853EVM — BQ25853-Q1 evaluation module

The BQ25853EVM evaluation module (EVM) is a complete evaluation system for the BQ25853-Q1 IC, a buck-boost supercapacitor charge controller with a wide input range of 4.2V - 70V, a wide output voltage range of up to 70V, and bi-directional capabilities.

The BQ25853EVM has a max input and output of (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

BQ25853Q1-DESIGN — BQ25853-Q1 full datasheet

BQ25853-Q1 full data sheet and other information are available by request.
Supported products & hardware
Calculation tool

BQ25853-Q1-CALC — BQ25853-Q1 Design Calculator

BQ25853-Q1 design calculator is a calculation tool for BQ25853-Q1 which is a wide input voltage, switched mode, buck-boost supercapacitor charge controller with bidirectional power flow support.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RRV) 36 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos