SLVSLY5 June 2026 SN74UVP1G07-Q1
ADVANCE INFORMATION
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt < 3 ns.
The outputs are measured individually with one input transition per measurement.
| TEST | RL | CL | ΔV | VCC |
|---|---|---|---|---|
| tpd | 20KΩ | 5pF | 0.07 V | 0.7V |
| 0.08 V | 0.8 V | |||
| 10pF | 0.1 V | 1.0V | ||
| 5KΩ | 10pF | 0.12 V | 1.2 V | |
| 15pF | 0.15 V | 1.5V | ||
| 0.18 V | 1.8 V | |||
| 30pF | 0.2 V | 2.5V | ||
| 0.3 V | 3.3 V |