SLVSLY5 June 2026 SN74UVP1G07-Q1
ADVANCE INFORMATION
The SN74UVP1G07-Q1 device is a single-buffer gate with open-drain output.
| PART NUMBER | PACKAGE (1) | PACKAGE SIZE(2) |
|---|---|---|
| SN74UVP1G07-Q1 | DBV (SOT-23, 5) | 2.90mm × 1.60mm |
| DCK (SC-70, 5) | 2.00mm × 1.25mm | |
| DTX (X2SON, 5) | 1.10mm × 0.85mm | |
| DRY (USON, 6) | 1.45mm × 1.00mm | |
| DSF (X2SON, 6) | 1.00mm × 1.00mm | |
| DPW (X2SON, 5) | 0.80mm × 0.80mm |
Simplified Schematic