SLVSM19 July 2026 TCAN942H-Q1
ADVANCE INFORMATION
| PINS | TYPE | DESCRITION | |
|---|---|---|---|
| NAME | NO. | ||
| TXD | 1 | Digital Input | CAN transmit data input |
| GND | 2 | GND | Ground connection |
| VCC | 3 | Supply | 5V supply voltage |
| RXD | 4 | Digital Output | CAN receive data output, tristate when powered off |
| NC | 5 | — | Not internally connected (TCAN942H-Q1) |
| VIO | Supply | Logic supply voltage (TCAN942HV-Q1) | |
| CANL | 6 | Bus IO | Low-level CAN bus input/output line |
| CANH | 7 | Bus IO | High-level CAN bus input/output line |
| STB | 8 | Digital Input | Standby mode control input; integrated pull-up |
| Thermal Pad (VSON only) | — | Electrically connected to GND. Connect the thermal pad to the printed circuit board (PCB) ground plane for thermal relief. | |