SLVSMB0 June   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1 Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  6. 2 Hardware
    1. 2.1 Hardware Requirements
    2. 2.2 Connecting the BQ27Z855 Circuit Module to a Battery Pack
    3. 2.3 EVM Jumpers and Terminal Block Description
  7. 3 Software
    1. 3.1 System Requirements
    2. 3.2 Software Installation
    3. 3.3 Updating Firmware
    4. 3.4 Troubleshooting Unexpected Dialog Boxes
  8. 4 Using bqStudio
    1. 4.1 Starting the Program
    2. 4.2 Setting Programmable BQ27Z855 Options
    3. 4.3 Configuring the Integrated Linear Battery Charger
  9. 5 Calibrating Gauge Measurements
    1. 5.1 Voltage Calibration
    2. 5.2 Current Calibration
  10. 6 Chemical ID
    1. 6.1 Chemical ID Selection Process
    2. 6.2 Hardware Requirements and Setup
    3. 6.3 Logging Data in bqStudio
    4. 6.4 GPCChem Tool
    5. 6.5 Programming a Chemical ID
    6. 6.6 Further Resources for Chemical ID Process
  11. 7 Learning Cycle and Golden Image
    1. 7.1 Learning Cycle Process Description
    2. 7.2 Data Memory Configuration
    3. 7.3 Learning Cycle Steps
    4. 7.4 Low Temperature Optimization
    5. 7.5 Creating the Golden Image File
    6. 7.6 Programming the Golden Image File
  12. 8 Gauge Communication
    1. 8.1 Advanced Communication in bqStudio
    2. 8.2 Standard Data Commands
    3. 8.3 Manufacturer Access Commands
    4. 8.4 Further Resources on Gauge Communication
  13. 9 BQ27Z855-Based Circuit Module
    1. 9.1 Circuit Module Connections
    2. 9.2 Pin Descriptions
  14. 10Hardware Design Files
    1. 10.1 Schematic
    2. 10.2 Bill of Materials (BOM)
    3. 10.3 PCB Layouts
  15. 11Additional Information
    1.     Trademarks

Creating the Golden Image File

The current EVM has completed all optimization steps at this point. The Golden Gauge can be used to program all other gauges in production using a Golden Image. This will ensure gauges begin with an accurate starting point to begin reporting on and further learning about a battery’s chemistry.

To get the necessary file for programming gauges, navigate to the Programming window in bqStudio. Choose the output directory and file name for the Golden Image under the “Path for combined .bq.fs:” row, this will be the .bq.fs file that contains the encrypted firmware and the custom configuration in data flash. Choose the input directory and .bq.fs file for the encrypted firmware downloaded from ti.com under the “Path for encrypted .bq.fs:” row. Then click “Read FS from DM”, this will create the combined .bq.fs Golden Image file that can be programmed onto other battery packs in production.