SLVSML0 July   2026 TLC69636-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2. 6.1 Tape and Reel Information
    3.     10

Description

The TLC69636-Q1 is a LED driver with 24 constant current sink channels which can provide up to 16-bit individual pixel-level LED PWM control. The additional 7-bit dot correction (DC) is also implemented to each channel to control peak current. Each device shares data stream by cascaded serial interface (CSI) which supports up to 511 devices connection. The interface is software compatible with LED drivers in the same group which can be applied to different application scenarios based on LED current and total LED number.

To optimize overall systematic power efficiency, the device is equipped with adaptive headroom voltage control (AHVC) scheme to optimize headroom voltage across each channel and device. Only the OUT23 pin from the last device of daisy chain is required to be programmed as FB pin to optimize LED supply voltage from DC/DC.

The TLC69636-Q1 is equipped diagnostics for LED, current sink, communication and device.

Device Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TLC69636-Q1WQFN (32)

Wettable flank

4mm × 4mm
HTSSOP (32)11mm × 6.1mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
TLC69636-Q1 Simplified Schematic Simplified Schematic