SLVSML0
July 2026
TLC69636-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device Comparison
5
Revision History
6
Mechanical, Packaging, and Orderable Information
PACKAGE OPTION ADDENDUM
6.1
Tape and Reel Information
10
1
Features
AEC-Q100 qualified for automotive applications
Grade 1: –40°C to 125°C ambient operating temperature
Device HBM classification level H1C
Device CDM classification level C4B
Targeted
Functional Safety-Compliant
Developed for functional safety applications
Documentation available to aid ISO 26262 system design up to ASIL B
24 integrated current sinks
Programmable 16-bit PWM / Hybrid dimming
Programmable 7-bit analog dot correction (DC)
Maximum output current / voltage:
100mA
/ 16V
Integrated 33MHz oscillator
16-bit PWM output in 500Hz
>20KHz refresh rate with enhanced spectrum (ES) PWM
High speed communication
Cascaded serial interface (CSI)
Data rates up to 17Mbps
Power efficiency optimization
Adaptive headroom voltage control (AHVC)
Device power save mode (PSM)
EMI mitigation
Interface: programmable buffer driving capability
Current sinks: phase shifting / spread spectrum
Protection and Diagnostic
LED: open / short detection / health check
Current sink: adjacent-pin short / health check
Interface: CRC / command error / time-out error
/ communication watchdog
Device: under voltage / ISET out of range / thermal shutdown
/ memory CRC / OTP CRC / OSC watchdog