SLVSMS7 August 2026 SN74LVC1G135B
PRODUCTION DATA
The power supply can be any voltage between the minimum and maximum supply voltage rating listed in the Recommended Operating Conditions.
Verify that each VCC terminal has a good bypass capacitor to prevent power disturbance. For the SN74LVC1G135B, a 0.1μF bypass capacitor is recommended. To reject different frequencies of noise, use multiple bypass capacitors in parallel. Capacitors with values of 0.1μF and 1μF are commonly used in parallel.