The SN74LVC1G135B device is a single 2-input positive NAND gate with an
open-drain output. This device performs the Boolean function Y = A •
B or Y = Ā + B̅ in positive logic. The device functions as an
independent gate with Schmitt-trigger inputs, so the device has different input
threshold levels for positive-going (VT+) and negative-going
(VT–) signals to provide hysteresis (ΔVT) which makes the
device tolerant to slow or noisy input signals.