SLVSMU4 September 2026 SN74LVC1G3207B
PRODUCTION DATA
The ground voltage is used to produce the output LOW voltage. Sinking current into the output increases the output voltage as specified by the VOL specification in the Electrical Characteristics.
Open-drain outputs can be connected together directly to produce a wired-AND configuration or for additional output drive strength.
Unused outputs can be left floating. Do not connect outputs directly to VCC or ground.
Refer to the Feature Description section for additional information regarding the outputs for this device.