SLVSMU4 September 2026 SN74LVC1G3207B
PRODUCTION DATA
The SN74LVC1G3207B device is a 2-input positive OR gate with open-drain
outputs. The SN74LVC1G3207B device
performs the Boolean function
in positive logic.
This device is fully-specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.