SLVSMX8 September 2026 SN74LVC1G07B-Q1
PRODUCTION DATA
The SN74LVC1G07B-Q1 device is a single buffer gate with open drain output. The output of this single buffer/driver is open drain, and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when the device is powered down.