SLVSN07 September 2026 SN74LVC1G98B-Q1
PRODUCTION DATA
Table 7-1 lists the functional modes of the SN74LVC1G98B-Q1 and Table 7-2 lists the logic configuration images.
| INPUTS(1) | OUTPUT(2) | ||
|---|---|---|---|
| C | B | A | Y |
| L | L | L | H |
| L | L | H | H |
| L | H | L | L |
| L | H | H | L |
| H | L | L | H |
| H | L | H | L |
| H | H | L | H |
| H | H | H | L |
| LOGIC FUNCTION | FIGURE NO. |
|---|---|
| 2-to-1 data selector with inverted output | Figure 7-2 |
| 2-input NAND gate | Figure 7-3 |
| 2-input NOR gate with one inverted input | Figure 7-4 |
| 2-input NAND gate with one inverted input | Figure 7-5 |
| 2-input NOR gate | Figure 7-6 |
| Non-inverted buffer | Figure 7-7 |
| Inverter | Figure 7-8 |