SLVSN07 September 2026 SN74LVC1G98B-Q1
PRODUCTION DATA
This application shows the SN74LVC1G98B-Q1 configured as an AND gate with an inverted input. This particular configuration is helpful for power sequencing sensors using an MCU. Because the SN74LVC1G98B-Q1 can be configured to meet this function, the application can be implemented using only one chip.