SLVSNX4 September 2026 SN74LVC1G08B
PRODUCTION DATA
The SN74LVC1G08B device is a single 2-input positive-AND gate with a Push-Pull output.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC1G08B | |||
| DBV (SOT-23, 5) | 2.9mm × 2.8mm | 2.9mm × 1.6mm | |
| DCK (SOT-SC70, 5) | 2mm × 2.1mm | 2mm × 1.25mm |