NEW

SN74LVC1G08B

ACTIVE

SN74LVC1G08B

ACTIVE

Product details

Technology family LVCB Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVCB Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Operating range from 1.1V to 5.5V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Supports partial-power-down with back drive protection (Ioff)
  • High push-pull output drive strength:

    • ±32mA at 5V
    • ±24mA at 3.3V
    • ±8mA at 2.5V
    • ±4mA at 1.8V
  • Maximum propagation delay of 2.8ns at 5V; CL = 15pF
  • Latch-up performance exceeds 100mAper JESD78
  • Operating range from 1.1V to 5.5V
  • Over-voltage tolerant inputs support up to 5.5V independent of VCC
  • Supports partial-power-down with back drive protection (Ioff)
  • High push-pull output drive strength:

    • ±32mA at 5V
    • ±24mA at 3.3V
    • ±8mA at 2.5V
    • ±4mA at 1.8V
  • Maximum propagation delay of 2.8ns at 5V; CL = 15pF
  • Latch-up performance exceeds 100mAper JESD78

The SN74LVC1G08B device is a single 2-input positive-AND gate with a Push-Pull output.

The SN74LVC1G08B device is a single 2-input positive-AND gate with a Push-Pull output.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G08B Single 2–Input Positive-AND Gate datasheet PDF | HTML Sep 29, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos