SLVSO02 October 2026 TX7164
PRODUCTION DATA
TX7164 is a highly integrated, high-performance transmitter device for ultrasound imaging system. The device has total 64 pulser circuits, 64 transmit/ receive switches (referred as T/R or TR switches) and supports on-chip beamformer (TxBF). The device also integrates on-chip floating power supplies that reduce the number of required high voltage power supplies.
TX7164 has a pulser circuit that generates three-level high voltage pulses (up to ±100V) that is used to excite multiple channels of an ultrasound transducer. The device supports total 64 outputs. The maximum output current is 0.5A.
Device can be used as a transmitter design resource for many applications like ultrasound imaging, non-destructive testing, SONAR, LIDAR, marine navigation system, brain imaging systems and so on.